Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.470 |
| Brand | Danfoss |
| Catalog Item | FJ3020-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Male STC connector |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.550 |
| Hose cut off factor MM | 39.300 |
| Hose size | -10 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.300 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 2.430 |
| Product length mm | 61.722 |
| Product material | Carbon steel |
| Product width in | 1.010 |
| Product width mm | 25.654 |
| Seal material | Hydrogenated Nitrile (HNBR) |