Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.380 |
| A dimension MM | 85.700 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.070 |
| Drop dimension MM | 27.10 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Hose cut off factor IN | 2.390 |
| Hose cut off factor MM | 60.700 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 3.090 |
| Product height mm | 78.486 |
| Product length in | 4.730 |
| Product length mm | 120.142 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148124 |
| Proposition 65 | Cancer and Reproductive Harm |
