Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3250-0604S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.700 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.500 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 2.170 |
| Product length mm | 55.118 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122117 |
