Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.840 |
| A dimension MM | 46.736 |
| Angle shape | 90 Degree |
| Catalog Item | FJ3250-0606-503 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.59 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product material | Carbon steel |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |