Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 3.730 |
| Drop dimension MM | 94.70 |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.300 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 4.980 |
| Product height mm | 126.492 |
| Product length in | 3.400 |
| Product length mm | 86.360 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146039682 |
