Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 59.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.1 |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.545 |
| Hose cut off factor MM | 39.250 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.2000 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 3.230 |
| Product length mm | 82.042 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789265883 |
