Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.450 |
| A dimension MM | 62.240 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.900 |
| Hose size | -10 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.300 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 2.620 |
| Product length mm | 66.548 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146175083 |
