Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.60 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.850 |
| Hose cut off factor MM | 47.000 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 2.940 |
| Product length mm | 74.676 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread size 1 | 1-14 UNS |
