Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.200 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 0.830 |
| Drop dimension MM | 21.10 |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 35.000 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.377 |
| Hex size 1 MM | 35.000 |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.780 |
| Hose size | -12 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.100 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Thread size 1 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789265937 |
