Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3254-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.970 |
| Drop dimension MM | 24.70 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.625 |
| End size 1 | -20 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.538 |
| Hose cut off factor MM | 64.470 |
| Hose size | -20 |
| Inside diameter IN | 0.970 |
| Inside diameter MM | 24.600 |
| Product height in | 0.970 |
| Product height mm | 24.638 |
| Product length in | 3.830 |
| Product length mm | 97.282 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Thread size 1 | 1 11/16-12 UN |
