Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.840 |
| Drop dimension MM | 21.4 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.831 |
| Hose cut off factor MM | 21.110 |
| Inside diameter IN | 0.1400 |
| Inside diameter MM | 3.5000 |
| Product height in | 1.190 |
| Product height mm | 30.226 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043009 |
