Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3255-1612S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.730 |
| Drop dimension MM | 69.40 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.900 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.730 |
| Product height mm | 69.342 |
| Product length in | 3.100 |
| Product length mm | 78.740 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Thread size 1 | 1 7/16-12 UN |
