Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.040 |
| A dimension MM | 77.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3549-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.050 |
| Hose cut off factor MM | 52.100 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.800 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |