Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.770 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ5638-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | FC650 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 0.442 |
| Drop dimension MM | 11.23 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 27.940 |
| Hose size | -4 |
| Inside diameter IN | 0.100 |
| Inside diameter MM | 2.540 |
| Product height in | 0.442 |
| Product height mm | 11.227 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product material | Carbon steel |
| Product width in | 0.580 |
| Product width mm | 14.732 |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
