Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.815 |
| A dimension MM | 96.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ6301-2020S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 2.120 |
| Drop dimension MM | 53.90 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.461 |
| Hose cut off factor MM | 62.500 |
| Hose size | -20 |
| Inside diameter IN | 1.012 |
| Inside diameter MM | 25.700 |
| Product height in | 2.122 |
| Product height mm | 53.900 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
