Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.250 |
| A dimension MM | 234.950 |
| Angle shape | 133 Degree |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Catalog Item | FJ8388-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.000 |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 8.330 |
| Hose cut off factor MM | 211.580 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 9.250 |
| Product length mm | 234.950 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |