Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.490 |
| A dimension MM | 114.040 |
| Angle shape | 61 Degree |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.000 |
| Catalog Item | FJ8426-0505S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.750 |
| Drop dimension MM | 44.45 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.000 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.280 |
| Hose cut off factor MM | 83.312 |
| Hose size | -5 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 4.490 |
| Product length mm | 114.046 |
| Product material | Carbon steel |
| Product width in | 0.682 |
| Product width mm | 17.323 |
| Thread size 1 | 1/2-20 UNF |
