Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.310 |
| Construction Style | Reusable |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.80 |
| End connection hex size IN | 0.433 |
| End connection hex size MM | 18.000 |
| End size 1 | -4 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.708 |
| Hex size 1 MM | 18.000 |
| Hex size 2 IN | 0.433 |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.000 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 9/16-18 UNF |
