Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.80 |
| End size 1 | -20 |
| End size 2 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.880 |
| Hex size 1 MM | 48.000 |
| Hex size 2 IN | 1.880 |
| Hex size 2 MM | 47.752 |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.200 |
| Hose size | -20 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.7000 |
| Product height in | 3.780 |
| Product height mm | 96.012 |
| Product length in | 4.940 |
| Product length mm | 125.476 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max bar | 310.00 |
| Working pressure max psi | 4500.00 |
