Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 57.910 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ8709-0606S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.190 |
| Drop dimension MM | 55.62 |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.937 |
| Hose cut off factor MM | 23.790 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.580 |
| Product height in | 2.570 |
| Product height mm | 65.278 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 11/16-16 UN |