Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 91.800 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End connection hex size IN | 1.141 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.625 |
| Hex size 1 MM | 41.000 |
| Hex size 2 IN | 1.141 |
| Hex size 2 MM | 29.000 |
| Hose cut off factor IN | 2.350 |
| Hose cut off factor MM | 59.600 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.800 |
| Product height in | 3.040 |
| Product height mm | 77.216 |
| Product length in | 5.010 |
| Product length mm | 127.254 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
| Reusable socket hex MM | 37.000 |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066152 |
