Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ9708-0404S |
| Compatible hose ID IN | 0.250 |
| Construction Style | Reusable |
| Drop dimension IN | 0.820 |
| Drop dimension MM | 20.8 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.900 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 2.140 |
| Product length mm | 54.356 |
| Product material | Carbon steel |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Reusable socket hex MM | 16.000 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066183 |
