Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.100 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 1.250 |
| Construction Style | Reusable |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.80 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.875 |
| Hex size 1 MM | 47.625 |
| Hose cut off factor IN | 2.650 |
| Hose cut off factor MM | 67.300 |
| Inside diameter IN | 1.0500 |
| Inside diameter MM | 26.7000 |
| Product height in | 3.960 |
| Product height mm | 100.584 |
| Product length in | 4.950 |
| Product length mm | 125.730 |
| Product material | Carbon steel |
| Product width in | 1.910 |
| Product width mm | 48.514 |
| Reusable socket hex MM | 45.000 |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max bar | 310.00 |
| Working pressure max psi | 4500.00 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146066237 |
