Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.630 |
| A dimension MM | 16.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1097-04S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC699 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -4 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.606 |
| Product height mm | 15.392 |
| Product length in | 0.630 |
| Product length mm | 16.002 |
| Product material | Carbon steel |
| Product width in | 0.606 |
| Product width mm | 15.392 |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
