Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.381 |
| A dimension MM | 35.077 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1099-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.631 |
| Hose cut off factor MM | 16.027 |
| Hose size | -8 |
| Inside diameter IN | 0.395 |
| Inside diameter MM | 10.033 |
| Product height in | 0.813 |
| Product height mm | 20.638 |
| Product length in | 1.381 |
| Product length mm | 35.077 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.637 |