Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.562 |
| A dimension MM | 65.074 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1102-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.657 |
| Hose cut off factor MM | 42.088 |
| Hose size | -4 |
| Inside diameter IN | 0.106 |
| Inside diameter MM | 2.692 |
| Product height in | 0.373 |
| Product height mm | 9.462 |
| Product length in | 2.562 |
| Product length mm | 65.075 |
| Product material | Carbon steel |
| Product width in | 0.373 |
| Product width mm | 9.461 |