Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.717 |
| A dimension MM | 43.610 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Catalog Item | FW1231-0506S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.776 |
| Hose cut off factor MM | 19.710 |
| Hose size | -6 |
| Inside diameter IN | 0.229 |
| Inside diameter MM | 5.800 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.717 |
| Product length mm | 43.612 |
| Product material | Carbon steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |