Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.083 |
| A dimension MM | 52.910 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1231-1212S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.948 |
| Hose cut off factor MM | 24.079 |
| Hose size | -12 |
| Inside diameter IN | 0.512 |
| Inside diameter MM | 13.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.083 |
| Product length mm | 52.908 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |