Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.620 |
| A dimension MM | 41.148 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FW1237-1004S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.715 |
| Hose cut off factor MM | 18.161 |
| Hose size | -4 |
| Inside diameter IN | 0.106 |
| Inside diameter MM | 2.692 |
| Product height in | 0.396 |
| Product height mm | 10.050 |
| Product length in | 1.620 |
| Product length mm | 41.148 |
| Product material | Carbon steel |
| Product width in | 0.396 |
| Product width mm | 10.050 |
| Series | A/C Crimp |
| Sub brand | Everflex |
| Thread sealant | No |