Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.107 |
| A dimension MM | 53.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1389-0605S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.205 |
| Hose cut off factor MM | 30.607 |
| Hose size | -5 |
| Inside diameter IN | 0.186 |
| Inside diameter MM | 4.700 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 2.107 |
| Product length mm | 53.518 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |