Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1389-1210S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.612 |
| Hose cut off factor MM | 66.344 |
| Hose size | -10 |
| Inside diameter IN | 0.403 |
| Inside diameter MM | 10.200 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |