Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.914 |
| A dimension MM | 74.010 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1389-1616S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.815 |
| Hose cut off factor MM | 46.101 |
| Hose size | -16 |
| Inside diameter IN | 0.778 |
| Inside diameter MM | 19.720 |
| Product material | Carbon steel |