Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.673 |
| A dimension MM | 118.700 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185265-16 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 38 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.512 |
| Hose cut off factor MM | 89.200 |
| Hose size | -16 |
| Inside diameter IN | 0.807 |
| Inside diameter MM | 20.500 |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 5.260 |
| Product length mm | 133.604 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Thread size 1 | 1 5/16-12 UN |
