Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.042 |
| A dimension MM | 77.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185287-4 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| Drop dimension IN | 0.472 |
| Drop dimension MM | 12.0 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.370 |
| Hose cut off factor MM | 60.198 |
| Hose size | -4 |
| Inside diameter IN | 0.1220 |
| Inside diameter MM | 3.0990 |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length in | 3.042 |
| Product length mm | 77.267 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Tube OD 1 IN | 0.230 |
| Tube OD 1 MM | 5.840 |