Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.992 |
| A dimension MM | 76.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GA494 |
| Construction Style | Reusable |
| Drop dimension IN | 1.614 |
| Drop dimension MM | 41.00 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 1.909 |
| Hose cut off factor MM | 48.500 |
| Hose size | -8 |
| Inside diameter IN | 0.335 |
| Inside diameter MM | 8.500 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 3/4-16 UNF |
