Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.154 |
| A dimension MM | 80.100 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G185297-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 19 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.047 |
| Hose cut off factor MM | 52.000 |
| Hose size | -8 |
| Inside diameter IN | 0.358 |
| Inside diameter MM | 9.100 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.590 |
| Product length mm | 91.186 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 3/4-16 UNF |
