Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.114 |
| A dimension MM | 104.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Danfoss |
| Catalog Item | G190261-16DR |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 3 |
| Drop dimension MM | 72 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.953 |
| Hose cut off factor MM | 75.000 |
| Hose size | -16 |
| Inside diameter IN | 0.813 |
| Inside diameter MM | 20.700 |
| Product height in | 0.000 |
| Product height mm | 0.000 |
| Product length in | 0.000 |
| Product length mm | 0.000 |
| Product material | Carbon steel |
| Product width in | 0.000 |
| Product width mm | 0.000 |
| Thread size 1 | 1 5/16-12 UN |