Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.953 |
A dimension MM | 75.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 15.748 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End size 1 | -10 |
End type 1 | Female 45 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.945 |
Hex size 1 MM | 24.000 |
Hose cut off factor IN | 1.724 |
Hose cut off factor MM | 43.800 |
Hose size | -10 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.650 |
Product height in | 1.090 |
Product height mm | 27.686 |
Product length in | 2.950 |
Product length mm | 74.930 |
Product material | Carbon steel |
Product width in | 0.940 |
Product width mm | 23.876 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |