Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.244 |
| A dimension MM | 57.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2402-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 9.398 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -6 |
| End type 1 | Male 45 degree flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.338 |
| Hose cut off factor MM | 34.000 |
| Hose size | -6 |
| Inside diameter IN | 0.225 |
| Inside diameter MM | 5.720 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Thread size 1 | 5/8-18 UNF |