Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.953 |
| A dimension MM | 75.000 |
| Angle shape | Straight |
| Backup hex size IN | 2.362 |
| Backup hex size MM | 60.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2411-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 60.000 |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.575 |
| Hose cut off factor MM | 40.000 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.500 |
| Product height in | 2.730 |
| Product height mm | 69.342 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Thread size 1 | 1 7/8-12 UN |
