Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.063 |
| A dimension MM | 77.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G411-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.834 |
| Hose cut off factor MM | 46.600 |
| Hose size | -10 |
| Inside diameter IN | 0.481 |
| Inside diameter MM | 12.217 |
| Product height in | 0.781 |
| Product height mm | 19.837 |
| Product length in | 2.094 |
| Product length mm | 53.187 |
| Product material | Carbon steel |
| Product width in | 1.280 |
| Product width mm | 32.500 |
| Reusable socket hex MM | 30.000 |
| Thread size 1 | 7/8-14 UNF |