Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.425 |
| A dimension MM | 87.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G411-12 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Reusable |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.905 |
| Hose cut off factor MM | 48.400 |
| Hose size | -12 |
| Inside diameter IN | 0.606 |
| Inside diameter MM | 15.400 |
| Product height in | 0.955 |
| Product height mm | 24.270 |
| Product length in | 2.406 |
| Product length mm | 61.110 |
| Product material | Carbon steel |
| Product width in | 1.358 |
| Product width mm | 34.500 |
| Reusable socket hex MM | 32.000 |
| Thread size 1 | 1 1/16-12 UN |