Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.256 |
| A dimension MM | 82.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G411-16 |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.094 |
| Hose cut off factor MM | 53.200 |
| Hose size | -16 |
| Inside diameter IN | 0.808 |
| Inside diameter MM | 20.520 |
| Product height in | 1.216 |
| Product height mm | 30.884 |
| Product length in | 2.136 |
| Product length mm | 54.250 |
| Product material | Carbon steel |
| Product width in | 1.535 |
| Product width mm | 39.000 |
| Reusable socket hex MM | 36.000 |
| Thread size 1 | 1 5/16-12 UN |