Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.943 |
| A dimension MM | 100.160 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4677-20 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 25 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.068 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.624 |
| Hose cut off factor MM | 66.660 |
| Hose size | -20 |
| Inside diameter IN | 1.047 |
| Inside diameter MM | 26.600 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 4.940 |
| Product length mm | 125.476 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
