Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.810 |
| A dimension MM | 147.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.188 |
| Backup hex size MM | 55.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4679-32-011 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.740 |
| Drop dimension MM | 95.00 |
| End connection hex size IN | 2.188 |
| End size 1 | -50 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.970 |
| Hose cut off factor MM | 100.838 |
| Hose size | -32 |
| Inside diameter IN | 1.690 |
| Inside diameter MM | 42.926 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 5.810 |
| Product length mm | 147.574 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Series | 100R5 Reusable |
| Thread sealant | No |