Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.160 |
| A dimension MM | 131.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 2.380 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Reusable |
| End connection hex size IN | 2.755 |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 2.755 |
| Hex size 2 MM | 70.000 |
| Hose cut off factor IN | 3.310 |
| Hose cut off factor MM | 84.000 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.100 |
| Product material | Carbon steel |
| Reusable socket hex MM | 85.000 |