Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.125 |
| A dimension MM | 155.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Reusable |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 2.362 |
| Hex size 2 MM | 60.000 |
| Hose cut off factor IN | 4.287 |
| Hose cut off factor MM | 109.000 |
| Hose size | -32 |
| Inside diameter IN | 1.748 |
| Inside diameter MM | 44.400 |
| Product material | Carbon steel |
| Reusable socket hex MM | 65.000 |