Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.126 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA11741-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.606 |
| Hose size | -10 |
| Inside diameter IN | 0.399 |
| Inside diameter MM | 10.135 |
| Product height in | 0.740 |
| Product height mm | 18.796 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | Brass |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Series | 100R5 Reusable |
| Thread sealant | No |