Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.949 |
| A dimension MM | 49.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA11741-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 0.860 |
| Hose cut off factor MM | 21.844 |
| Hose size | -8 |
| Inside diameter IN | 0.344 |
| Inside diameter MM | 8.738 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 1.949 |
| Product length mm | 49.505 |
| Product material | Brass |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | 100R5 Reusable |
| Thread sealant | No |