Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.865 |
| A dimension MM | 149.000 |
| Angle shape | 80 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA13192-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 4.286 |
| Drop dimension MM | 108.86 |
| End size 1 | -24 |
| End type 1 | Flange Special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.480 |
| Hose cut off factor MM | 113.792 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 4.286 |
| Product height mm | 108.864 |
| Product length in | 5.866 |
| Product length mm | 149.000 |
| Product material | Carbon steel |
| Product width in | 2.677 |
| Product width mm | 67.996 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.770 |
| Tube OD 1 MM | 44.960 |